IESNA:LM-63-2002
[TEST]P943929
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-850-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]57252
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7629.2 7035 6493.3 5988.9 5577.2 5400.8 5391.5 5484.4 5732 6258.1
7078.3 8037.8 9121 10309.5 11306.1 12206.7 13042.4 13967.8 14723 15533.9
16533.6 17192.8 17678.7 18303.9 19201.5 21021.4 23741.9 27168.1 29993.8 29619.3
24299 13030 4249.5 1804.4 705.7 232.1 0
7629.2 7078.3 6539.8 6029.1 5617.5 5413.2 5416.3 5502.9 5747.4 6267.4
7072.1 7991.3 9077.7 10281.6 11281.3 12194.4 13011.5 13887.3 14676.6 15490.6
16471.7 17230 17753 18198.7 19127.2 20835.7 23423.1 26852.4 29876.2 29548.1
24760.1 13760.4 4887 1878.7 789.2 281.6 0
7629.2 7096.9 6580 6091 5682.5 5450.3 5419.4 5475.1 5663.9 6063.1
6747.1 7666.4 8727.9 9863.8 10934.7 11897.2 12701.9 13438.6 14215.4 15100.6
16084.8 17146.4 18013 18684.6 19504.8 20894.5 23126 26487.2 30312.6 31847.7
28322.5 18387.5 7329 3274.5 1445.4 516.9 0
7629.2 7087.6 6617.1 6159.1 5759.8 5527.7 5459.6 5499.8 5629.8 5923.9
6477.9 7264 8201.8 9226.2 10278.6 11380.4 12429.6 13311.7 14141.1 15048
16149.8 17251.6 18254.4 19155.1 20201.2 21510.4 23553.1 26889.5 31968.4 36966.9
36877.1 27226.9 13862.6 6546 3026.9 1036.8 0
7629.2 7134 6706.9 6310.7 5948.6 5691.7 5595.8 5614.4 5713.4 5930.1
6323.1 6926.6 7734.4 8601.1 9514.1 10591.1 11844.6 13153.8 14311.4 15509.1
16666.7 17957.3 19319.1 20612.8 22061.3 23887.3 26459.3 30247.6 36298.4 43924.5
46663.6 36428.3 23670.7 12147.9 5261.5 1637.3 0
7629.2 7127.8 6734.8 6338.6 5982.7 5713.4 5605.1 5629.8 5725.8 5936.2
6289.1 6877.1 7654 8508.2 9399.6 10451.9 11717.7 13048.6 14268 15521.5
16713.1 18000.6 19362.4 20727.3 22243.9 24128.8 26697.6 30436.4 36304.5 43760.4
46641.9 36976.2 23568.6 11959.1 5147 1578.5 0
7629.2 7192.8 6836.9 6508.8 6199.3 5951.7 5824.8 5803.2 5896 6084.8
6388.1 6855.5 7449.7 8164.7 9049.8 10058.8 11371.1 12841.2 14447.5 16156
17873.7 19563.6 21157.5 22708.1 24348.5 26199.3 28288.5 30866.6 34172.1 37301.1
35385.3 24877.7 10662.3 3395.2 1225.6 300.2 0
7629.2 7273.3 6991.6 6750.2 6521.2 6320 6190 6128.1 6168.4 6332.4
6598.6 6945.2 7403.3 8040.9 8910.6 10012.4 11330.9 12847.4 14494 16171.5
17768.5 19294.3 20745.9 22144.8 23404.5 24503.2 25366.8 25852.7 25450.3 22404.8
14243.3 4983 1956.1 1123.5 557.1 191.9 0
7629.2 7384.7 7195.9 7035 6892.6 6753.3 6666.7 6638.8 6666.7 6775
6957.6 7217.6 7604.5 8198.7 8991 9996.9 11213.2 12587.4 13989.5 15357.5
16617.1 17864.4 18898.2 19814.3 20485.9 20820.2 20696.4 19721.4 17050.4 11485.6
4750.9 2039.6 1395.9 981.1 628.3 272.4 0
7629.2 7493 7403.3 7338.3 7276.4 7230 7220.7 7260.9 7344.5 7496.1
7697.3 7963.5 8325.6 8873.4 9576 10501.4 11640.4 12924.8 14271.1 15670.1
17090.7 18492.7 19792.6 20913 21801.3 22147.9 21476.3 18888.9 13392.1 6041.5
2503.9 1603.2 1135.9 776.8 507.6 232.1 0
7629.2 7650.9 7663.3 7697.3 7734.4 7790.2 7873.7 8016.1 8211.1 8458.7
8777.5 9167.4 9709.1 10464.3 11451.6 12649.3 14005 15441 16932.8 18427.7
19910.2 21364.9 22732.9 23670.7 23853.3 22875.3 20278.5 15688.6 9077.7 3401.4
1758 1216.3 841.8 520 309.5 111.4 0
7629.2 7694.2 7749.9 7842.8 7923.2 8019.2 8149.2 8307 8526.8 8792.9
9111.7 9526.5 10074.3 10795.4 11668.2 12686.5 13803.8 14973.7 16186.9 17375.4
18511.3 19637.9 20594.2 21139 20903.7 19606.9 16994.7 12961.9 7387.8 2801
1494.9 1018.3 705.7 424 232.1 65 0
7629.2 7743.7 7858.2 7982 8118.2 8235.8 8396.8 8579.4 8771.3 9028.2
9312.9 9634.8 10052.6 10575.7 11185.4 11869.4 12615.3 13382.9 14169 14911.8
15608.2 16171.5 16462.4 16227.2 15273.9 13457.1 10947.1 7929.4 4503.2 2067.5
1259.7 891.4 631.4 411.6 244.5 83.6 0
7629.2 7802.5 8003.7 8211.1 8390.6 8529.9 8681.5 8799.1 8888.9 8975.5
9037.4 9083.9 9127.2 9148.9 9114.8 8963.2 8684.6 8347.3 8016.1 7530.2
6734.8 5716.5 4735.4 3918.3 3249.8 2720.5 2308.9 1987 1714.6 1482.5
1247.3 1043 848 634.5 405.4 148.6 0
7629.2 7889.2 8146.1 8396.8 8567 8678.4 8737.2 8758.9 8712.5 8632
8514.4 8341.1 8059.4 7694.2 7236.1 6728.6 6233.4 5759.8 5292.5 4822
4345.4 3912.1 3540.7 3175.5 2856.7 2578.1 2346 2144.8 1949.9 1754.9
1525.8 1306.1 1052.3 786.1 461.2 182.6 0
7629.2 7963.5 8285.4 8514.4 8656.8 8703.2 8675.3 8625.8 8511.3 8347.3
8078 7657.1 7174.2 6713.1 6357.2 6063.1 5735.1 5357.5 4970.6 4608.5
4314.5 4156.6 3927.6 3611.9 3311.7 3039.3 2763.8 2494.6 2256.3 2027.2
1764.2 1476.3 1142.1 807.8 470.4 225.9 0
7629.2 8025.4 8368.9 8582.5 8659.9 8635.1 8588.7 8483.4 8294.6 8000.6
7610.6 7195.9 6821.4 6493.3 6180.7 5874.3 5549.4 5205.8 4905.6 4679.7
4611.6 4593 4435.2 4175.2 3893.5 3605.7 3259.1 2918.6 2602.9 2336.7
2076.8 1788.9 1504.2 1160.6 810.9 420.9 0
7629.2 8090.4 8443.2 8632 8647.5 8582.5 8498.9 8338 8047 7691.1
7372.3 7109.3 6827.6 6499.5 6134.3 5775.3 5400.8 5048 4723 4537.3
4475.4 4394.9 4299 4134.9 3850.2 3565.5 3317.9 3088.8 2912.4 2717.4
2472.9 2212.9 1931.3 1600.1 1253.5 745.9 0
7629.2 8130.6 8480.3 8619.6 8604.1 8508.2 8378.2 8155.4 7824.2 7527.1
7319.7 7118.5 6867.8 6542.9 6146.7 5691.7 5243 4818.9 4447.5 4283.5
4110.2 3992.6 3853.3 3556.2 3262.1 3036.2 2847.4 2711.2 2602.9 2432.7
2265.6 2011.8 1727 1448.5 1120.4 665.4 0
7629.2 8146.1 8514.4 8632 8582.5 8480.3 8316.3 8028.5 7706.6 7468.3
7291.9 7109.3 6874 6573.8 6156 5642.2 5075.8 4568.2 4175.2 3980.2
3763.5 3568.6 3293.1 2965 2714.3 2522.4 2370.8 2243.9 2107.7 1949.9
1832.2 1587.7 1293.7 1058.5 814 408.5 0
7629.2 8192.5 8539.2 8638.2 8585.6 8468 8266.8 7975.9 7654 7431.1
7264 7062.8 6843.1 6521.2 6106.5 5595.8 5013.9 4441.3 4014.2 3726.4
3438.6 3228.1 2931 2686.5 2451.3 2268.6 2123.2 2008.7 1912.7 1804.4
1906.5 1581.6 1207.1 922.3 684 284.7 0
7629.2 8189.4 8545.3 8647.5 8591.8 8461.8 8282.3 7979 7647.8 7437.3
7264 7072.1 6858.6 6546 6140.5 5626.7 5041.8 4456.8 4001.9 3698.5
3410.7 3191 2900 2649.3 2414.1 2228.4 2082.9 1971.5 1888 1779.6
1968.4 1457.8 1154.4 928.5 690.2 284.7 0
